IESNA:LM-63-2002
[TEST]P947760
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10272
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1422.3 1607 1791 1946.7 2065.6 2137.8 2190.8 2246 2298.4 2358.5
2432.1 2511.4 2609.8 2717.3 2851.8 3043.5 3308.2 3666.2 4138.9 4744
5527.3 6466.4 7336.7 7842 7745.8 7004.2 5629.9 4084.5 2621.1 1863.2
1285.8 806 448.6 97.7 0 0 0
1422.3 1579.4 1746.4 1882.3 1983.5 2050 2096 2146.3 2199.3 2253.8
2322.5 2404.5 2500.1 2606.2 2733.6 2900.6 3124.9 3421.4 3800.7 4327.9
5015 5674.5 5997.9 5886.8 5496.9 4843 3812.7 2580 1393.3 823
453.6 203.1 78.5 9.9 0 0 0
1422.3 1563.2 1692.7 1787.5 1859 1902.1 1932.5 1972.2 2006.8 2040.1
2086.8 2149.1 2222.7 2293.4 2369.2 2461.9 2570.8 2701.7 2862.4 3023
3071.8 2910.5 2502.2 2023.1 1489.6 1033.9 730.3 527.2 370.1 266.1
179.7 107.6 60.1 26.9 5 0 0
1422.3 1522.8 1619.1 1689.8 1730.9 1752.1 1767 1773.3 1769.1 1752.8
1728.7 1716 1701.9 1667.9 1593.6 1487.4 1377.1 1271.6 1181 1119.5
1088.3 1060 1021.1 955.3 905.1 866.1 745.8 604.3 399.1 279.5
199.6 138.7 92 39.6 5.7 0 0
1422.3 1482.5 1551.8 1604.2 1632.5 1639.6 1623.3 1579.4 1508.7 1416.7
1317.6 1237.7 1185.3 1153.4 1128 1090.5 1036.7 985 944.7 923.5
923.5 929.1 930.5 924.9 883.1 791.1 693.5 628.4 529.3 425.3
308.5 202.4 110.4 43.2 2.8 0 0
1422.3 1449.9 1483.2 1521.4 1549 1546.2 1508.7 1435.8 1347.3 1264.5
1195.9 1147.1 1118.8 1097.5 1072.8 1034.6 980.8 915.7 852 801.7
774.9 778.4 800.3 815.2 809.5 784.8 731 643.9 547 455.7
370.1 290.8 211.6 123.1 53.1 0 0
1422.3 1406.1 1416.7 1443.6 1473.3 1487.4 1465.5 1417.4 1363.6 1315.5
1266.7 1211.5 1154.2 1098.2 1043.8 986.4 923.5 856.9 794 742.3
696.3 657.4 624.1 602.9 596.5 594.4 583.1 557.6 513.7 452.2
348.9 239.2 132.3 70.1 25.5 0 0
1422.3 1377.1 1350.9 1356.5 1399.7 1454.9 1498.1 1501.6 1471.2 1423.1
1367.1 1300.6 1223.5 1142.1 1065 991.4 921.3 853.4 792.5 745.1
710.5 687.8 669.4 646.8 612.1 557.6 501 460 423.2 382.1
328.3 254 163.5 94.8 31.1 0 0
1422.3 1342.4 1281.5 1272.3 1314.8 1421.6 1536.3 1590.1 1573.8 1512.9
1440 1365.7 1287.2 1200.1 1113.1 1028.2 948.2 874.6 810.2 760.7
723.2 697 686.4 679.3 663.8 629.8 588.8 542 494.6 439.4
372.2 290.1 213.7 134.5 43.9 0 0
1422.3 1309.1 1217.8 1172.5 1194.5 1302 1459.8 1586.5 1616.9 1563.9
1475.4 1390.5 1312 1229.9 1148.5 1067.1 986.4 907.9 839.3 786.9
743 714 692.8 683.6 670.1 645.4 610 570.4 527.2 479.1
412.6 327.6 240.6 132.3 41 1.4 0
1422.3 1279.4 1178.9 1119.5 1128 1224.2 1370 1497.4 1568.8 1549
1474.7 1390.5 1312 1234.1 1157.7 1081.3 1002 924.2 856.2 798.9
750.1 716.8 692.1 677.2 661.6 633.3 591.6 546.3 501 447.9
382.1 295.8 215.1 114.6 31.1 0 0
1422.3 1273.7 1154.2 1071.4 1055.8 1119.5 1233.4 1363.6 1449.9 1458.4
1412.4 1341 1270.2 1204.4 1139.3 1069.2 995.6 921.3 852.7 794
743.7 707.6 676.5 648.2 614.2 564 493.9 412.6 336.1 273.1
210.9 140.8 85.6 43.2 3.5 0 0
1422.3 1239.1 1091.9 975.8 918.5 921.3 957.4 1006.3 1045.2 1065.7
1065.7 1040.2 1007.7 973 934.8 894.4 854.8 811.7 760 706.9
656 598 537.8 485.4 432.4 360.9 290.1 238.5 197.4 157.1
115.3 71.5 33.3 9.2 0 0 0
1422.3 1213.6 1044.5 903.6 816.6 779.1 767.1 765.7 761.4 755
741.6 716.1 685.7 649.6 607.1 572.5 538.5 512.3 495.3 488.3
479.1 459.3 427.4 387.1 339 288.7 242 201 162 126.7
90.6 50.9 21.9 3.5 0 0 0
1422.3 1200.9 1012.6 859.1 757.9 707.6 681.5 658.8 633.3 605
579.6 559 535.7 516.6 493.9 471.3 447.2 416.1 381.4 352.4
322.7 295.8 272.4 254 233.5 208 179.7 151.4 121 92.7
63 39.6 19.1 0.7 0 0 0
1422.3 1190.2 993.5 835.7 729.6 673 638.3 605 573.2 541.3
510.9 484.7 460 435.2 412.6 390.6 367.3 343.2 320.6 296.5
273.9 254 236.3 217.2 194.6 174.8 152.1 126.7 97.7 72.2
52.4 31.1 10.6 0 0 0 0
1422.3 1200.1 999.9 839.3 724.6 658.1 613.5 579.6 550.5 522.2
493.9 467 439.4 414.7 392 369.4 346 320.6 295.1 268.9
246.3 227.2 210.9 196.7 182.6 167 145.8 122.4 101.9 84.2
65.1 44.6 16.3 0 0 0 0
1422.3 1205.8 1007 844.2 721.8 641.1 593.7 563.3 536.4 508.1
481.2 454.3 430.2 407.6 386.4 363.7 341.1 315.6 290.1 264.7
242 225.7 212.3 201 187.5 169.1 144.4 123.8 108.3 92
72.2 48.1 19.1 5.7 0 0 0
1422.3 1205.8 1014.7 850.6 719.7 627.7 577.4 548.4 521.5 494.6
464.9 439.4 417.5 393.4 370.1 346.7 322.7 298.6 274.6 251.9
233.5 221.5 210.2 198.1 179.7 154.3 123.1 108.3 92.7 75.7
55.2 29 12 2.8 0 0 0
1422.3 1229.9 1045.2 880.3 737.4 630.5 573.9 543.5 516.6 493.9
467.7 443 418.9 395.6 371.5 348.2 324.1 300.7 278.8 259
242.7 230 217.2 201.7 179 142.9 107.6 92.7 77.8 61.6
43.9 25.5 13.4 5.7 1.4 0 0
1422.3 1244 1065.7 900.8 752.9 640.4 577.4 544.2 518 493.9
469.2 445.1 421.7 398.4 375.8 353.1 329.8 307.1 285.9 266.8
250.5 237.1 222.9 205.2 180.4 142.9 106.1 91.3 75.7 60.1
41.8 24.8 14.2 7.1 3.5 0 0
1422.3 1249.7 1079.1 918.5 767.1 658.1 580.3 547.7 518.7 498.2
474.8 451.5 428.8 406.2 384.2 363 340.4 317.7 296.5 275.3
258.3 244.1 229.3 213 182.6 145.1 112.5 98.4 82.1 65.8
46.7 28.3 17 10.6 6.4 2.8 0
1422.3 1289.3 1140.7 987.1 835 701.3 607.1 554.8 526.5 503.8
483.3 462.1 440.9 419.6 397.7 375.8 353.8 331.2 310.7 290.8
273.1 256.9 240.6 222.2 199.6 170.5 134.5 114.6 97.7 80.7
61.6 38.9 24.1 15.6 11.3 5.7 0
1422.3 1319 1196.6 1060 914.3 775.6 659.5 572.5 529.3 503.8
483.3 462.8 442.3 421 399.8 377.2 353.1 331.2 309.9 290.1
273.9 256.9 239.2 219.4 197.4 173.4 145.8 122.4 105.4 88.5
70.8 50.9 26.2 15.6 9.9 5 0
1422.3 1347.3 1261.7 1153.4 1032.4 899.4 769.2 643.9 549.1 508.8
484.7 462.8 442.3 421 398.4 376.5 353.1 329.8 307.1 283.1
260.4 239.2 219.4 201 185.4 167 144.4 120.3 97.7 80
64.4 48.1 26.9 12 6.4 2.1 0
1422.3 1392.6 1351.6 1288.6 1186.7 1069.9 953.2 834.3 680 556.2
497.5 469.9 447.2 425.3 404.1 382.1 359.5 336.8 313.5 288.7
265.4 242 220.8 201 181.9 162 140.8 120.3 97.7 74.3
57.3 40.3 25.5 13.4 6.4 2.8 0
1422.3 1439.3 1447.8 1439.3 1390.5 1314.1 1223.5 1123 994.2 827.9
656 528.6 467.7 440.1 419.6 399.8 378.6 360.2 342.5 321.3
300 273.9 247.7 223.6 204.5 186.1 204.5 214.4 162 129.5
85.6 63 36.1 17.7 8.5 4.2 0
1422.3 1485.3 1546.9 1597.1 1616.9 1601.4 1551.1 1485.3 1423.8 1350.2
1237.7 1084.8 905.8 723.2 575.3 496.8 474.1 457.1 427.4 400.5
380 361.6 335.4 316.3 333.3 346 291.5 221.5 134.5 100.5
75 54.5 36.8 21.2 10.6 3.5 0
1422.3 1532 1647.4 1754.9 1834.9 1880.9 1883.7 1857.5 1832.8 1825
1820 1798.8 1757.1 1704.7 1638.2 1561 1464.1 1371.4 1338.8 1460.6
1724.5 1975.7 2013.2 1745 1231.3 729.6 430.9 271 187.5 137.3
104 75 50.9 29 11.3 2.8 0
1422.3 1577.3 1739.4 1900 2034.4 2120.8 2161.8 2176 2190.1 2214.9
2253.1 2302.6 2362.1 2416.6 2471.1 2512.1 2577.2 2694 2911.9 3268.6
3731.4 4233.1 4722.7 5099.2 5143.1 4790 4112.1 3212.7 2243.2 1401.8
814.5 484.7 276 104 31.8 1.4 0
1422.3 1593.6 1781.1 1967.2 2121.5 2223.4 2274.3 2296.3 2316.8 2345.1
2384 2430.7 2491.6 2553.1 2619.7 2710.2 2840.4 3030.1 3310.3 3698.8
4214.7 4895.4 5823.8 6975.9 7718.9 7539.1 6987.9 6229.3 5410.6 4633.6
3838.9 2962.2 2027.4 1191.7 483.3 121.7 0
1422.3 1605.6 1809.4 2021.7 2190.1 2300.5 2355 2371.3 2379.8 2384
2394.6 2408.8 2427.2 2435 2459.7 2514.9 2611.9 2766.1 3015.9 3383.2
3877.8 4567.8 5605.9 7131.5 9160.3 9805.7 9284.9 8667.1 7983.5 7271.6
6221.5 4861.4 3388.1 2062.8 814.5 260.4 0
1422.3 1632.5 1873.1 2118.7 2321.7 2444.9 2480.3 2458.3 2406 2330.2
2246.7 2166.8 2087.5 2013.9 1977.8 2021 2209.2 2543.2 2947.3 3325.9
3684.6 4102.9 4674.6 5499 7077.8 8968.5 8582.9 7666.5 7065 6653.2
6066.5 5218.1 4076.7 2837.6 1109.6 182.6 0
1422.3 1646.7 1938.9 2206.4 2420.1 2524.1 2522 2432.1 2289.9 2139.9
1997.6 1878.8 1786.8 1733 1786.1 2050 2499.4 3048.5 3628 4238.7
4906.7 5542.9 6150 6854.1 7895.1 9224 9482.3 8797.3 8028.8 7241.2
6305.7 5049.7 3562.2 1724.5 675.1 75.7 0
1422.3 1668.6 1953.1 2234.7 2452.7 2557.4 2512.8 2354.3 2154 1993.4
1850.5 1736.5 1655.2 1636.8 1790.3 2197.2 2801.5 3560.8 4497 5634.9
6882.4 8165.4 9447.6 10600.3 11910.2 13114.6 13419.6 12868.3 11817.5 10415.7
8572.3 6034 3916 2165.4 1044.5 121 0
1422.3 1670 1956.6 2234.7 2445.6 2539 2493.7 2339.4 2140.6 1962.3
1819.3 1707.5 1633.9 1644.5 1858.2 2338 3030.1 3937.3 5090 6402
7739.4 9048.5 10365.4 11722.7 13257.5 14373.5 14436.4 13556.1 12022 9992.5
7871 5846.5 3820.5 2222.7 881 111.1 0
1422.3 1670 1949.5 2217.7 2410.9 2499.4 2488.7 2389 2235.4 2067
1917 1805.2 1728 1721.7 1890.1 2311.8 2930.3 3669.8 4533.8 5491.9
6449.4 7411 8335.2 9263.6 10536 11782.8 12116.1 11495.5 10440.4 9066.9
7533.5 5839.4 4397.9 2619 994.2 87.7 0
1422.3 1650.9 1911.3 2155.5 2332.4 2422.9 2452 2435.7 2368.4 2267.3
2154.7 2046.5 1953.1 1902.8 1949.5 2178.1 2593.5 3129.2 3700.2 4229.5
4740.4 5189.1 5612.2 6203.8 7329 8459.1 8313.3 7353.7 6467.8 5684.4
4706.5 3536.8 2372.7 1154.2 324.1 39.6 0
1422.3 1650.2 1883 2097.4 2252.4 2338.7 2388.3 2420.1 2436.4 2441.3
2432.8 2408.8 2379.1 2346.5 2341.6 2398.9 2574.4 2881.5 3311.7 3801.4
4362.6 5058.9 5978.8 7173.3 8428.6 8665 7350.2 5680.2 4177.9 3042.1
2387.6 1744.3 1265.2 744.4 207.3 8.5 0
1422.3 1611.3 1807.3 1987.7 2119.4 2198.6 2257.4 2308.3 2355.7 2415.9
2481 2546.1 2628.9 2708.1 2815.7 2976.3 3207.7 3538.2 4038.5 4720.6
5554.2 6521.6 7670.7 8955.8 9416.5 8737.9 7133.7 5353.2 3615.3 2607.6
1886.6 1258.9 757.9 174.8 4.2 0 0
1422.3 1607 1791 1946.7 2065.6 2137.8 2190.8 2246 2298.4 2358.5
2432.1 2511.4 2609.8 2717.3 2851.8 3043.5 3308.2 3666.2 4138.9 4744
5527.3 6466.4 7336.7 7842 7745.8 7004.2 5629.9 4084.5 2621.1 1863.2
1285.8 806 448.6 97.7 0 0 0
